XM-B7R4-0404C-01
XR-B7R4-0404C-01 RoHS



Detector, MACP-010573 [PCB: 1197]
Included Bias Controller: XM-C7R4-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MACP-010573

Manufacturer Specs

Pin Low

N/A -18 dBm

Pin High

N/A 20 dBm

Low Freq

N/A 10000 MHz

High Freq

N/A 30000 MHz

ROHS

RoHS

N/A XR-B7R4-0404C-01