XM-B6K3-0404D
XR-B6K3-0404D RoHS



Diplexer, DPX-1-1 [PCB: 0244]
F1=DC-850MMHzF2=1.4G-5GMHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-1-1

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 850 MHz

High Freq PB - Low Freq

N/A 1400 MHz

High Freq PB - High Freq

N/A 5000 MHz

Low Freq - IL

N/A 0.5 dB

High Freq - IL

N/A 0.6 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B6K3-0404D