XM-C3G4-0404C
XR-C3G4-0404C RoHS



Diplexer, DPX-2-1 [PCB: 244]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-2 Series

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 1500 MHz

High Freq PB - Low Freq

N/A 2700 MHz

High Freq PB - High Freq

N/A 7000 MHz

Low Freq - IL

N/A 0.6 dB

High Freq - IL

N/A 0.6 dB

ROHS

RoHS

N/A XR-C3G4-0404C