XM-C3G5-0404D
XR-C3G5-0404D RoHS



Diplexer, DPX-2-2 [PCB: 0244]
LPF=DC-1.5GHz HPF=2.7G-7GHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-2-2

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 1500 MHz

High Freq PB - Low Freq

N/A 2700 MHz

High Freq PB - High Freq

N/A 7000 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3G5-0404D