XM-C3G6-0404C
XR-C3G6-0404C RoHS



Diplexer, DPX-3-1 [PCB: 0244]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-3 Series

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 2300 MHz

High Freq PB - Low Freq

N/A 4200 MHz

High Freq PB - High Freq

N/A 8000 MHz

Low Freq - IL

N/A 0.7 dB

High Freq - IL

N/A 0.7 dB

ROHS

RoHS

N/A XR-C3G6-0404C