XM-C3G7-0404D
XR-C3G7-0404D RoHS



Diplexer, DPX-3-2 [PCB: 0244]
LPF=DC-2.3GHz HPF=4.2G-8GHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-3-2

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 2300 MHz

High Freq PB - Low Freq

N/A 4200 MHz

High Freq PB - High Freq

N/A 8000 MHz

ROHS

RoHS

N/A XR-C3G7-0404D