XM-C3G9-0404D
XR-C3G9-0404D RoHS



Diplexer, DPX-4-2 [PCB: 0244]
F1=DC-2.8GMHzF2=5.5G-12GMHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-4-2

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 2800 MHz

High Freq PB - Low Freq

N/A 5500 MHz

High Freq PB - High Freq

N/A 12000 MHz

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3G9-0404D