XM-C3H1-0404D
XR-C3H1-0404D RoHS



Diplexer, DPX-M50-1 [PCB: 0244]
F1=DC-35MHz F2=70M-10GHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-M50-1

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 35 MHz

High Freq PB - Low Freq

N/A 70 MHz

High Freq PB - High Freq

N/A 10000 MHz

Low Freq - IL

N/A 0.7 dB

High Freq - IL

N/A 0.7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C3H1-0404D