XM-C3H2-0404C
XR-C3H2-0404C RoHS



Diplexer, DPX-M50-2 [PCB: 0244]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-M50 Series

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 35 MHz

High Freq PB - Low Freq

N/A 70 MHz

High Freq PB - High Freq

N/A 10000 MHz

ROHS

RoHS

N/A XR-C3H2-0404C