XM-C3H4-0404D
XR-C3H4-0404D RoHS



Diplexer, DPX-0R5-2 [PCB: 0244]
F1=DC-360MMHzF2=700M-8GMHz

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A DPX-0R5-2

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 360 MHz

High Freq PB - Low Freq

N/A 700 MHz

High Freq PB - High Freq

N/A 8000 MHz

ROHS

RoHS

N/A XR-C3H4-0404D