XM-C877-0709D
XR-C877-0709D RoHS



Diplexer, RDP-2R15+ [PCB: 1572]
F1=DC-20MMHzF2=950M-2.15GMHz
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RDP-2R15+

Manufacturer Specs

Low Freq PB - Low Freq

N/A 0 MHz

Low Freq PB - High Freq

N/A 20 MHz

High Freq PB - Low Freq

N/A 950 MHz

High Freq PB - High Freq

N/A 2150 MHz

Low Freq - IL

N/A 0.5 dB

High Freq - IL

N/A 0.6 dB

ROHS

RoHS

N/A XR-C877-0709D