XM-A2A1-0404D
XR-A2A1-0404D RoHS



Divider, NC7SZ74K8X [PCB: 0018]
N=2 Fin=1M-300M Pin=7-17dBm Pout=12dBm
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Fairchild

Spec Sheet

N/A NC7SZ74-D

Manufacturer Specs

Low Freq

N/A 1 MHz

High Freq

N/A 300 MHz

Div N

N/A 2

Pin Low

N/A 7 dBm

Pin High

N/A 17 dBm

Pout

N/A 12 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A2A1-0404D