XM-A5J2-0404D
XR-A5J2-0404D RoHS



Divider, HMC438MS8GE [PCB: 0504]
N=5 Fin=DC-7G Pin=-15-12dBm Pout=-1dBm
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC438MS8GE

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 7000 MHz

Div N

N/A 5

Pin Low

N/A -15 dBm

Pin High

N/A 12 dBm

Pout

N/A -1 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A5J2-0404D