XM-A5J9-0404D
XR-A5J9-0404D RoHS



Divider, HMC362S8GE [PCB: 0501]
N=4 Fin=DC-12G Pin=-15-10dBm
Recommended Bias Controller: XM-A2J9-0404D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC362S8GE

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 12000 MHz

Div N

N/A 4

Pin Low

N/A -15 dBm

Pin High

N/A 10 dBm

Bias and Sequencing

Bias Instruction

N/A Power-up Sequence
1. Apply VDD = +5.0V
2. Apply RF Input

Power-down Sequence
1. Remove RF Input
2. Turn off VDD

ROHS

RoHS

N/A XR-A5J9-0404D