XM-A2J2-0204D
XR-A2J2-0204D RoHS



Equalizer, AEQ05471 [PCB: 0161]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A DLI

Spec Sheet

N/A AEQ Series

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 18000 MHz

IL Low Freq

N/A -0.25 dB

IL High Freq

N/A 0.25 dB

Slope

N/A 3 dB/dB/C

ROHS

RoHS

N/A XR-A2J2-0204D