XM-B925-0204D
XR-B925-0204D RoHS



Equalizer, EQY-6-24+ [PCB: 0931]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-6-24+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL Low Freq

N/A -6.82 at 10MHz dB

IL High Freq

N/A -0.55 at 20GHz dB

Slope

N/A 6.28 dB/dB/C

Pmax

N/A 31 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B925-0204D