XM-B927-0204D
XR-B927-0204D RoHS



Equalizer, EQY-0-63+ [PCB: 0931]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-0-63+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 6000 MHz

IL Low Freq

N/A -0.03 at 10MHz dB

IL High Freq

N/A -0.14 dB

Slope

N/A -0.1 dB/dB/C

Pmax

N/A 33 dBm

ROHS

RoHS

N/A XR-B927-0204D