XM-B928-0204D
XR-B928-0204D RoHS



Equalizer, EQY-10-24+ [PCB: 0931]

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-10-24+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL Low Freq

N/A -11.13 at 10MHz dB

IL High Freq

N/A -0.90 at 20GHz dB

Slope

N/A 10.2 dB/dB/C

Pmax

N/A 33 dBm

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B928-0204D