XM-B932-0204C
XR-B932-0204C RoHS



Equalizer, EQY-8-24+ [PCB: 0931]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-8-24+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 20000 MHz

IL Low Freq

N/A -9.1 at 10MHz dB

IL High Freq

N/A -0.8 at 20GHz dB

Slope

N/A 8.3 dB/dB/C

Pmax

N/A 34 dBm

ROHS

RoHS

N/A XR-B932-0204C