XM-C5A2-0204C
XR-C5A2-0204C RoHS



Equalizer, MEQ3-7ASM [PCB: 933]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MEQ3-7ASM

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 7000 MHz

IL Low Freq

N/A 3 dB

IL High Freq

N/A 1.1 dB

Pmax

N/A 30 dBm

ROHS

RoHS

N/A XR-C5A2-0204C