XM-C5C9-0204D
XR-C5C9-0204D RoHS



Equalizer, MEQ6-30ACH [PCB: 1230]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MEQ6-30ACH

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 30 MHz

IL Low Freq

N/A 6 dB

IL High Freq

N/A 0.6 dB

Pmax

N/A 30 dBm

ROHS

RoHS

N/A XR-C5C9-0204D