XM-C5D4-0204C-01
XR-C5D4-0204C-01 RoHS



Equalizer, MEQ10-60ACH [PCB: 1230]
DIE
Included Bias Controller: N/A
Connectorized Housing
2.92mm Connectors

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MEQ10-60ACH

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 40000 MHz

IL Low Freq

N/A 10 dB

IL High Freq

N/A 1.6 dB

ROHS

RoHS

N/A XR-C5D4-0204C-01