XM-C5E1-0204D
XR-C5E1-0204D RoHS



Equalizer, MEQ6-14ACH [PCB: 1230]
DIE
Unit of Measure

Manufacturer Info

Product Page

N/A Marki Microwave

Spec Sheet

N/A MEQ6-14ACH

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 14000 MHz

IL Low Freq

N/A 6 dB

IL High Freq

N/A 0.5 dB

Pmax

N/A 30 dBm

ROHS

RoHS

N/A XR-C5E1-0204D