XM-C998-0204D
XR-C998-0204D RoHS



Equalizer, EQY-10-453-D+ [PCB: 1712]
F=DC-45GHz Slope=10.2dB
Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A EQY-10-453-D+

Manufacturer Specs

Low Freq

N/A 0 MHz

High Freq

N/A 45000 MHz

IL Low Freq

N/A 12 dB

IL High Freq

N/A 1.8 dB

Slope

N/A 10.2 dB/dB/C

Pmax

N/A 28 dBm

ROHS

RoHS

N/A XR-C998-0204D