XM-A3L1-0404C-01
XR-A3L1-0404C-01 RoHS



Limiter, PE45140 [PCB: 226]
Included Bias Controller: TBD
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE45140

Manufacturer Specs

Low Freq

N/A 20 MHz

High Freq

N/A 2000 MHz

IL

N/A 1 dB

Flat Leakage

N/A 22 dBm

Pmax

N/A 32 dBm

ROHS

RoHS

N/A XR-A3L1-0404C-01