XM-A765-0404C-01
XR-A765-0404C-01 RoHS



Limiter, PE45361 [PCB: 226]
Included Bias Controller: XM-A766-0404D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A pSemi

Spec Sheet

N/A PE45361

Manufacturer Specs

Low Freq

N/A 10 MHz

High Freq

N/A 6000 MHz

IL

N/A 0.65 dB

Flat Leakage

N/A 7 to 13 dBm

Pmax

N/A 30 dBm

ROHS

RoHS

N/A XR-A765-0404C-01