XM-A347-0404D



Mixer, ML1-0110LSM-2 [PCB: 0196]
Unit of Measure

Manufacturer Info

Spec Sheet

N/A ML1-0110LSM-2

Manufacturer Specs

XM Part Number

N/A XM-A347-0404D

LO Low Freq

N/A 1500 MHz

LO High Freq

N/A 10000 MHz

RF Low Freq

N/A 1500 MHz

RF High Freq

N/A 10000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 2000 MHz