XM-A3T5-0609C-01
XR-A3T5-0609C-01 RoHS



Mixer, HMC815BLC5 [PCB: 430]
Included Bias Controller: XM-A3T6-0609D
Connectorized Housing
SuperSMA Connectors
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC815B

Manufacturer Specs

XM Part Number

N/A XM-A3T5-0609C-01

LO Level

N/A 15 dBm

LO Low Freq

N/A 10500 MHz

LO High Freq

N/A 14500 MHz

RF Low Freq

N/A 21000 MHz

RF High Freq

N/A 27000 MHz

IF Low FreqMixer

N/A 0 MHz

IF High Freq

N/A 3750 MHz

ROHS

RoHS

N/A XR-A3T5-0609C-01