XM-A399-0404C-01
XR-A399-0404C-01 RoHS



Multiplier, HMC578LC3B [PCB: 961]
x2
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A hmc578

Manufacturer Specs

Mult N

N/A 2

Low Freq

N/A 11500 MHz

High Freq

N/A 16500 MHz

Pin Low

N/A 0 dBm

Pin High

N/A 6 dBm

Pout

N/A 15 dBm

ROHS

RoHS

N/A XR-A399-0404C-01