XM-A7C8-0404C-01
XR-A7C8-0404C-01 RoHS



Multiplier, RMK-3-153+ [PCB: 39]
x3
Included Bias Controller: N/A
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RMK-3-153+

Manufacturer Specs

Mult N

N/A 3

Low Freq

N/A 2600 MHz

High Freq

N/A 5000 MHz

Conv Loss

N/A 17 dB

ROHS

RoHS

N/A XR-A7C8-0404C-01