XM-B2F3-0404C
XR-B2F3-0404C RoHS



Multiplier, RMK-5-83+ [PCB: 39]
x5
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A RMK-5-83+

Manufacturer Specs

Mult N

N/A 5

Low Freq

N/A 5000 MHz

High Freq

N/A 8000 MHz

Conv Loss

N/A 28 dB

Pin Low

N/A 7 dBm

Pin High

N/A 11 dBm

ROHS

RoHS

N/A XR-B2F3-0404C