XM-B5H5-0404C-01
XR-B5H5-0404C-01 RoHS



Multiplier, HMC448LC3B [PCB: 1123]
x2
Included Bias Controller: XM-A2J9-0404D
Connectorized Housing
2.4mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A hmc448

Manufacturer Specs

Mult N

N/A 2

Low Freq

N/A 20000 MHz

High Freq

N/A 25000 MHz

Pin Low

N/A -4 dBm

Pin High

N/A 6 dBm

Pout

N/A 9 dBm

ROHS

RoHS

N/A XR-B5H5-0404C-01