XM-B8R6-0404C
XR-B8R6-0404C RoHS



Multiplier, CY2-44+ [PCB: 312]
x2
Connectorized Housing
2.92mm Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A CY2-44+

Manufacturer Specs

Mult N

N/A 2

Low Freq

N/A 6200 MHz

High Freq

N/A 16000 MHz

Conv Loss

N/A 14 dB

ROHS

RoHS

N/A XR-B8R6-0404C