XM-B9L5-0304C-01
XR-B9L5-0304C-01 RoHS



Multiplier (x3), TGA4040 [PCB: 569]
DIE
x3
Included Bias Controller: XM-B9L3-0304D
Connectorized Housing

Configurations

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A da004469

Manufacturer Specs

Mult N

N/A 3

Low Freq

N/A 6000 MHz

High Freq

N/A 12000 MHz

Conv Loss

N/A -6 dB

Pin Low

N/A 9 dBm

Pin High

N/A 9 dBm

Pout

N/A 15 dBm

ROHS

RoHS

N/A XR-B9L5-0304C-01