XM-A539-0609C-01
XR-A539-0609C-01 RoHS



PLL-VCO, ADF4372 [PCB: 1007]
RFA: 8 GHz - 16 GHz (RF16)
RFB: 62.5MHz - 8 GHz (RF8)
Single-Ended RF Output
RefIn=PFD=100MHz, LBW=180KHz, Icp=1.8mA
Included Bias Controller: XM-B5K5-0609D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADF4372BCCZ

Manufacturer Specs

Low Freq

N/A 62.5 MHz

High Freq

N/A 16000 MHz

ROHS

RoHS

N/A XR-A539-0609C-01