XM-A539-0609D
XR-A539-0609D RoHS



PLL-VCO, ADF4372BCCZ [PCB: 1007]
F=62.5M-16G
RFA: 8 GHz - 16 GHz (RF16)
RFB: 62.5MHz - 8 GHz (RF8)
Single-Ended RF Output
RefIn=PFD=100MHz, LBW=180KHz, Icp=1.8mA
Recommended Bias Controller: XM-B5K5-0609D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADF4372BCCZ

Manufacturer Specs

Low Freq

N/A 62.5 MHz

High Freq

N/A 16000 MHz

ROHS

RoHS

N/A XR-A539-0609D