XM-A5R3-0409C-01
XR-A5R3-0409C-01 RoHS



PLL-VCO, ADF4360-7 [PCB: 564]
Tuned for F=725-865MHz
REFIN=100MHz, PFD=1MHz, LBW=19.7KHz, Step Size=1MHz
Included Bias Controller: XM-A5R5-0409D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADF4360-7

Manufacturer Specs

Low Freq

N/A 350 MHz

High Freq

N/A 1800 MHz

Power

N/A -5 mW

ROHS

RoHS

N/A XR-A5R3-0409C-01