XM-B5C2-0609D
XR-B5C2-0609D RoHS



PLL-VCO, ADF4371 [PCB: 0995]
F=8G-32G Single-Ended RF Output
RFA: 8 GHz - 16 GHz (RF16)
RFB: 16 GHz - 32 GHz (RF32)
Recommended Bias Controller: XM-B5K5-0609D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A ADF4371

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 32000 MHz

ROHS

RoHS

N/A XR-B5C2-0609D