XM-A3W1-0604D
XR-A3W1-0604D RoHS



Phase Shifter, MAPS-010166 [PCB: 0407]
Recommended Bias Controller: XM-B9A9-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A MACOM

Spec Sheet

N/A MAPS-010166

Manufacturer Specs

Low Freq

N/A 8000 MHz

High Freq

N/A 12000 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.6 Deg

IL

N/A 6.5 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A3W1-0604D