XM-A4Y7-0604C-01
XR-A4Y7-0604C-01 RoHS



Phase Shifter, CMD175P4 [PCB: 0441]
F=2 to 4GHz 5-Bit Digital Phase Shifter MaxShift=360◦
Included Bias Controller: XM-A4Y8-0404D
Connectorized Housing: SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD175P4

Manufacturer Specs

Low Freq

N/A 2000 MHz

High Freq

N/A 4000 MHz

Range

N/A 360 Deg

Phase Step

N/A 11.25 Deg

IL

N/A 7.5 dB

ROHS

RoHS

N/A XR-A4Y7-0604C-01