XM-A4Y9-0604C-01
XR-A4Y9-0604C-01 RoHS



Phase Shifter, CMD176P4 [PCB: 0442]
Included Bias Controller: XM-A5A1-0604D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A CMD176P4

Manufacturer Specs

Low Freq

N/A 13000 MHz

High Freq

N/A 17000 MHz

Range

N/A 360 Deg

Phase Step

N/A 22.5 Deg

IL

N/A 8 dB

ROHS

RoHS

N/A XR-A4Y9-0604C-01