XM-A5F6-0604D
XR-A5F6-0604D RoHS



Phase Shifter, HMC647ALP6E [PCB: 0515]
Recommended Bias Controller: XM-A762-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC647ALP6E

Manufacturer Specs

Low Freq

N/A 2500 MHz

High Freq

N/A 3100 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.625 Deg

IL

N/A 4 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A5F6-0604D