XM-A772-0604C-01
XR-A772-0604C-01 RoHS



Phase Shifter, TGP2105-SM [PCB: 0738]
Included Bias Controller: XM-A773-0604D
Connectorized Housing: SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGP2105-SM

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.625 Deg

IL

N/A 10 dB

ROHS

RoHS

N/A XR-A772-0604C-01