XM-A772-0604D
XR-A772-0604D RoHS



Phase Shifter, TGP2105-SM [PCB: 0738]
Recommended Bias Controller: XM-A773-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGP2105-SM

Manufacturer Specs

Low Freq

N/A 6000 MHz

High Freq

N/A 18000 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.625 Deg

IL

N/A 10 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A772-0604D