XM-A9P8-0204C-01
XR-A9P8-0204C-01 RoHS



Phase Shifter, HMC247 [PCB: 1131]
DIE
Included Bias Controller: XM-B1B8-0204D
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC247

Manufacturer Specs

Low Freq

N/A 5000 MHz

High Freq

N/A 18000 MHz

Range

N/A 400 Deg

IL

N/A 8 dB

ROHS

RoHS

N/A XR-A9P8-0204C-01