XM-B2A6-0604D
XR-B2A6-0604D RoHS



Phase Shifter, TGP2102 [PCB: 1011]
DIE
F=32G-37G MaxShift=348.75deg IL=7dB
Recommended Bias Controller: XM-B2A7-0604D-SP

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Qorvo

Spec Sheet

N/A TGP2102

Manufacturer Specs

Low Freq

N/A 32000 MHz

High Freq

N/A 37000 MHz

Range

N/A 348.75 Deg

IL

N/A 7 dB

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-B2A6-0604D