XM-C786-0604D
XR-C786-0604D RoHS



Phase Shifter, HMC642ALC5 [PCB: 1600]
F=9G-12.5GHz
Recommended Bias Controller: XM-C8N1-0604D-SP
Unit of Measure

Manufacturer Info

Product Page

N/A ADI

Spec Sheet

N/A HMC642

Manufacturer Specs

Low Freq

N/A 9000 MHz

High Freq

N/A 12500 MHz

Range

N/A 360 Deg

Phase Step

N/A 5.625 Deg

IL

N/A 7 dB

Bits

N/A 6

Control

N/A Parallel

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-C786-0604D