XM-A1M4-0404D
XR-A1M4-0404D RoHS



Splitter, SCN-3-13+ [PCB: 0051]
3-Way F=750M-1.325G IL=5.8dB AmpBal=0.3dB PhaBal=1deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-3-13+

Manufacturer Specs

Low Freq

N/A 750 MHz

High Freq

N/A 1325 MHz

IL

N/A 5.8 dB

Isolation

N/A 12 dB

Amp Bal

N/A 0.3 dB

Phase Bal

N/A 1 Deg

S-Parameter Plot

 

N/A

ROHS

RoHS

N/A XR-A1M4-0404D