XM-A1M6-0404C
XR-A1M6-0404C RoHS



Splitter, SCN-3-28+ [PCB: 51]
Connectorized Housing
SuperSMA Connectors

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-3-28+

Manufacturer Specs

Low Freq

N/A 1600 MHz

High Freq

N/A 2800 MHz

IL

N/A 5.6 dB

Isolation

N/A 12 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-A1M6-0404C