XM-A1M6-0404D
XR-A1M6-0404D RoHS



Splitter, SCN-3-28+ [PCB: 0051]
3-Way F=1.6G-2.8G IL=5.6dB AmpBal=0.2dB PhaBal=5deg

Configurations

Unit of Measure

Manufacturer Info

Product Page

N/A Mini-Circuits

Spec Sheet

N/A SCN-3-28+

Manufacturer Specs

Low Freq

N/A 1600 MHz

High Freq

N/A 2800 MHz

IL

N/A 5.6 dB

Isolation

N/A 12 dB

Amp Bal

N/A 0.2 dB

Phase Bal

N/A 5 Deg

ROHS

RoHS

N/A XR-A1M6-0404D